1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wiring Circuit Breaker L Series (High Capacity) (Part Number)

Wiring Circuit Breaker L Series (High Capacity)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,800.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High capacity auto breaker, ideal for circuits with large short circuit current (FAB).
· Rated current 60A or more product.

Part Number
LA53BI/60
LA53BI/80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)

฿ 13,800.00

CIRCIT BRAEAKER 1 Piece(s) 90 Day(s) 60

฿ 13,800.00

CIRCIT BRAEAKER 1 Piece(s) 90 Day(s) 80

Loading...

  1. 1

Basic Information

Ampere frame 50AF Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Number of Poles 3
Mounting Method Fasten With Screws Connection Method Surface form Dimension height(mm) 150
Dimension width(mm) 75 Dimension depth(mm) 102