1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-TWIN Breaker BW Series SAS (High Capacity)

G-TWIN Breaker BW Series SAS (High Capacity)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,716.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a circuit breaker excluding the over-current trip element from a standard auto breaker.
· It is used as a low-voltage load switchgear [SAS].

Part Number
BW63SAS-2P063SALE
BW63SAS-3P063SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles

฿ 2,716.67

฿ 2,037.50

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 2

฿ 3,616.67

฿ 2,712.50

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 3

Loading...

  1. 1

Basic Information

Ampere frame 63AF Rated Current(A) 63 Mounting Method Fasten With Screws
Connection Method Surface form Representative Standard CE Dimension height(mm) 100
Dimension width(mm) 50 Dimension depth(mm) 84 Model Class Non-auto switch
G-TWIN type Standard product