1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-TWIN Breaker BW Series SAM (High Capacity)

CIRCIT BRAEAKER

G-TWIN Breaker BW Series SAM (High Capacity)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,616.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Overload protection of induction motor and over-current protection of wire FAB, ELB; [SAM].

Part Number
BW63SAM-3P063 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,616.67

฿ 2,712.50

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s)

Loading...

  1. 1

Basic Information

Ampere frame 63AF Rated block capacity AC 400 V(kA) 7.5 Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available
Number of Poles 3 Rated Current(A) 63 Mounting Method Fasten With Screws
Connection Method Surface form Representative Standard PSE / CE / CCC Dimension height(mm) 100
Dimension width(mm) 75 Dimension depth(mm) 84 Model Class For electric motor protection
G-TWIN type Standard product

Please check the type/dimensions/specifications of the part BW63SAM-3P063 in the G-TWIN Breaker BW Series SAM (High Capacity) series.