(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The instantaneous tripping current value is set higher than for general wiring FAB.
· It is possible to prevent unnecessary operation due to excitation inrush current of the transformer [RAT].
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame | Number of Poles | Rated Current (A) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,635.00 ฿ 12,476.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 250AF | 2 | 125 | 165 | 105 | 95 | ||
฿ 16,635.00 ฿ 12,476.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 250AF | 2 | 150 | 165 | 105 | 95 | ||
฿ 16,635.00 ฿ 12,476.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 250AF | 2 | 175 | 165 | 105 | 95 | ||
฿ 16,635.00 ฿ 12,476.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 250AF | 2 | 200 | 165 | 105 | 95 | ||
฿ 16,635.00 ฿ 12,476.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 250AF | 2 | 225 | 165 | 105 | 95 | ||
฿ 20,788.34 ฿ 15,591.26 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 250AF | 3 | 125 | 165 | 105 | 95 | ||
฿ 20,788.34 ฿ 15,591.26 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 250AF | 3 | 150 | 165 | 105 | 95 | ||
฿ 20,788.34 ฿ 15,591.26 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 250AF | 3 | 175 | 165 | 105 | 95 | ||
฿ 20,788.34 ฿ 15,591.26 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 250AF | 3 | 200 | 165 | 105 | 95 | ||
฿ 20,788.34 ฿ 15,591.26 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 250AF | 3 | 225 | 165 | 105 | 95 | ||
฿ 36,045.00 ฿ 27,033.75 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [400AF or higher] 400AF | 2 | 250 | 257 | 140 | 146 | ||
฿ 36,045.00 ฿ 27,033.75 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [400AF or higher] 400AF | 2 | 300 | 257 | 140 | 146 | ||
฿ 36,045.00 ฿ 27,033.75 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [400AF or higher] 400AF | 2 | 350 | 257 | 140 | 146 | ||
฿ 36,045.00 ฿ 27,033.75 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [400AF or higher] 400AF | 2 | 400 | 257 | 140 | 146 | ||
฿ 45,003.33 ฿ 33,752.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [400AF or higher] 400AF | 3 | 250 | 257 | 140 | 146 | ||
฿ 45,003.33 ฿ 33,752.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [400AF or higher] 400AF | 3 | 300 | 257 | 140 | 146 | ||
฿ 45,003.33 ฿ 33,752.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [400AF or higher] 400AF | 3 | 350 | 257 | 140 | 146 | ||
฿ 45,003.33 ฿ 33,752.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [400AF or higher] 400AF | 3 | 400 | 257 | 140 | 146 | ||
฿ 88,723.34 ฿ 66,542.51 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [400AF or higher] 630AF | 3 | 500 | 275 | 210 | 146 | ||
฿ 88,723.34 ฿ 66,542.51 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [400AF or higher] 630AF | 3 | 600 | 275 | 210 | 146 |
Loading...
Rated block capacity AC 400 V(kA) | 50 | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Mounting Method | Fasten With Screws |
---|---|---|---|---|---|
Connection Method | Surface form | Model Class | For primary side of converter | G-TWIN type | Standard product |
How can we improve?
How can we improve?