(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· An auto breaker (FAB) for overload protection of induction motors and over-current protection on electrical wires.
· RAM series product with a rated current of 60A or more.
Part Number |
---|
BW125RAM-3P016 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame | Rated Current (A) | Representative Standard | Dimension height (mm) | Dimension width (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 12,466.67 ฿ 9,350.00 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | [100AF to 199AF] 125AF | 16 | PSE / CE / CCC | 155 | 90 |
Loading...
Rated block capacity AC 400 V(kA) | 50 | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Number of Poles | 3 |
---|---|---|---|---|---|
Mounting Method | Fasten With Screws | Connection Method | Surface form | Dimension depth(mm) | 95 |
Model Class | For electric motor protection | G-TWIN type | Standard product |
Please check the type/dimensions/specifications of the part BW125RAM-3P016 in the G-TWIN Breaker BW Series RAM (High Capacity) series.
Part Number |
---|
BW125RAM-3P024 |
BW125RAM-3P032 |
BW125RAM-3P040 |
BW125RAM-3P045 |
BW125RAM-3P060 |
BW125RAM-3P075 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame | Rated Current (A) | Representative Standard | Dimension height (mm) | Dimension width (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 12,466.67 | 1 Piece(s) | 61 Day(s) | [100AF to 199AF] 125AF | 24 | PSE / CE / CCC | 155 | 90 | ||
฿ 12,466.67 | 1 Piece(s) | 61 Day(s) | [100AF to 199AF] 125AF | 32 | PSE / CE / CCC | 155 | 90 | ||
฿ 12,466.67 | 1 Piece(s) | 61 Day(s) | [100AF to 199AF] 125AF | 40 | PSE / CE / CCC | 155 | 90 | ||
฿ 12,466.67 | 1 Piece(s) | 61 Day(s) | [100AF to 199AF] 125AF | 45 | PSE / CE / CCC | 155 | 90 | ||
฿ 12,466.67 | 1 Piece(s) | 61 Day(s) | [100AF to 199AF] 125AF | 60 | PSE / CE / CCC | 155 | 90 | ||
฿ 12,466.67 | 1 Piece(s) | 61 Day(s) | [100AF to 199AF] 125AF | 75 | PSE / CE / CCC | 155 | 90 |
How can we improve?
How can we improve?