1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-TWIN Breaker BW Series JAT (High Capacity) (BW125JAT-2P060)

CIRCIT BRAEAKER

G-TWIN Breaker BW Series JAT (High Capacity) (BW125JAT-2P060)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The instantaneous tripping current value is set higher than for general wiring FAB.
· It is possible to prevent unnecessary operation due to excitation inrush current of the transformer [JAT].

Part Number
BW125JAT-2P060 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles Rated Current
(A)
Dimension width
(mm)

฿ 8,216.67

฿ 6,162.50

CIRCIT BRAEAKER 1 Piece(s) 31 Day(s) 26060

Loading...

  1. 1

Basic Information

Ampere frame 125AF Rated block capacity AC 400 V(kA) 30 Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available
Mounting Method Fasten With Screws Connection Method Surface form Representative Standard PSE
Dimension height(mm) 155 Dimension depth(mm) 95 Model Class For primary side of converter
G-TWIN type Standard product

Please check the type/dimensions/specifications of the part BW125JAT-2P060 in the G-TWIN Breaker BW Series JAT (High Capacity) series.

Products with similar specification

Part Number
BW125JAT-2P075
BW125JAT-2P090
BW125JAT-2P100
BW125JAT-3P060
BW125JAT-3P075
BW125JAT-3P090
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Poles Rated Current
(A)
Dimension width
(mm)

฿ 8,216.67

1 Piece(s) 31 Day(s) 27560

฿ 8,216.67

1 Piece(s) 31 Day(s) 29060

฿ 8,216.67

1 Piece(s) 31 Day(s) 210060

฿ 10,293.33

1 Piece(s) 31 Day(s) 36090

฿ 10,293.33

1 Piece(s) 31 Day(s) 37590

฿ 10,293.33

1 Piece(s) 31 Day(s) 39090