(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It is a circuit breaker excluding the over-current trip element from a standard auto breaker.
· It is used as a low-voltage load switchgear [JAS].
Part Number |
---|
BW125JAS-2P125 |
BW125JAS-3P125 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Poles | Dimension width (mm) |
---|---|---|---|---|---|---|---|
฿ 12,455.00 ฿ 9,341.25 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2 | 60 | ||
฿ 14,410.00 ฿ 10,807.50 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 3 | 90 |
Loading...
Ampere frame | 125AF | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Rated Current(A) | 125 |
---|---|---|---|---|---|
Mounting Method | Fasten With Screws | Connection Method | Surface form | Representative Standard | CE |
Dimension height(mm) | 155 | Dimension depth(mm) | 95 | Model Class | Non-auto switch |
G-TWIN type | Standard product |
How can we improve?
How can we improve?