1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-TWIN Breaker BW Series JAM (High Capacity) (Part Number)

G-TWIN Breaker BW Series JAM (High Capacity)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,118.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Overload protection of induction motor and over-current protection of wire FAB, ELB; [JAM].

Part Number
BW125JAM-3P016SALE
BW125JAM-3P024SALE
BW125JAM-3P032SALE
BW125JAM-3P040SALE
BW125JAM-3P045SALE
BW125JAM-3P060SALE
BW125JAM-3P075SALE
BW125JAM-3P090SALE
BW250JAM-3P125SALE
BW250JAM-3P150SALE
BW250JAM-3P175SALE
BW250JAM-3P225SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Rated Current
(A)
Representative Standard Dimension height
(mm)
Dimension width
(mm)

฿ 8,118.33

฿ 6,088.75

CIRCIT BRAEAKER 1 Piece(s) 31 Day(s) [100AF to 199AF] 125AF16PSE / CCC15590

฿ 8,118.33

฿ 6,088.75

CIRCIT BRAEAKER 1 Piece(s) 31 Day(s) [100AF to 199AF] 125AF24PSE / CCC15590

฿ 8,118.33

฿ 6,088.75

CIRCIT BRAEAKER 1 Piece(s) 31 Day(s) [100AF to 199AF] 125AF32PSE / CCC15590

฿ 8,118.33

฿ 6,088.75

CIRCIT BRAEAKER 1 Piece(s) 31 Day(s) [100AF to 199AF] 125AF40PSE / CCC15590

฿ 8,118.33

฿ 6,088.75

CIRCIT BRAEAKER 1 Piece(s) 31 Day(s) [100AF to 199AF] 125AF45PSE / CCC15590

฿ 8,118.33

฿ 6,088.75

CIRCIT BRAEAKER 1 Piece(s) 31 Day(s) [100AF to 199AF] 125AF60PSE / CCC15590

฿ 8,118.33

฿ 6,088.75

CIRCIT BRAEAKER 1 Piece(s) 31 Day(s) [100AF to 199AF] 125AF75PSE / CCC15590

฿ 8,118.33

฿ 6,088.75

CIRCIT BRAEAKER 1 Piece(s) 31 Day(s) [100AF to 199AF] 125AF90PSE / CCC15590

฿ 15,833.33

฿ 11,875.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 250AF125CCC165105

฿ 15,833.33

฿ 11,875.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 250AF150CCC165105

฿ 15,833.33

฿ 11,875.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 250AF175CCC165105

฿ 15,833.33

฿ 11,875.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 250AF225CCC165105

Loading...

  1. 1

Basic Information

Rated block capacity AC 400 V(kA) 30 Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Number of Poles 3
Mounting Method Fasten With Screws Connection Method Surface form Dimension depth(mm) 95
Model Class For electric motor protection G-TWIN type Standard product