(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Truly global breaker with UL for standard products (CSA) certification.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame | Rated Current (A) | Dimension height (mm) | Dimension width (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 62,316.67 ฿ 46,737.50 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | [400AF or higher] 400AF | 250 | 257 | 140 | ||
฿ 62,316.67 ฿ 46,737.50 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | [400AF or higher] 400AF | 300 | 257 | 140 | ||
฿ 62,316.67 ฿ 46,737.50 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | [400AF or higher] 400AF | 350 | 257 | 140 | ||
฿ 62,316.67 ฿ 46,737.50 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | [400AF or higher] 400AF | 400 | 257 | 140 | ||
฿ 74,416.67 ฿ 55,812.50 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | [400AF or higher] 400AF | 250 | 257 | 140 | ||
฿ 74,416.67 ฿ 55,812.50 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | [400AF or higher] 400AF | 300 | 257 | 140 | ||
฿ 76,650.00 ฿ 57,487.50 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | [400AF or higher] 400AF | 300 | 257 | 140 | ||
฿ 77,116.67 ฿ 57,837.50 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | [400AF or higher] 400AF | 300 | 257 | 140 | ||
฿ 74,416.67 ฿ 55,812.50 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | [400AF or higher] 400AF | 350 | 257 | 140 | ||
฿ 74,416.67 ฿ 55,812.50 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | [400AF or higher] 400AF | 400 | 257 | 140 | ||
฿ 77,116.67 ฿ 57,837.50 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | [400AF or higher] 400AF | 400 | 257 | 140 | ||
฿ 115,216.67 ฿ 86,412.50 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | [400AF or higher] 630AF | 500 | 275 | 210 | ||
฿ 71,951.57 | CIRCIT BRAEAKER | 1 Piece(s) | 45 Day(s) | [400AF or higher] 630AF | 500 | 275 | 210 | ||
฿ 115,216.67 ฿ 86,412.50 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | [400AF or higher] 630AF | 600 | 275 | 210 | ||
฿ 71,951.57 | CIRCIT BRAEAKER | 1 Piece(s) | 45 Day(s) | [400AF or higher] 630AF | 600 | 275 | 210 | ||
฿ 193,633.33 ฿ 145,225.00 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | [400AF or higher] 800AF | 700 | 275 | 210 | ||
฿ 203,000.00 ฿ 152,250.00 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | [400AF or higher] 800AF | 700 | 275 | 210 | ||
฿ 214,200.00 ฿ 160,650.00 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | [400AF or higher] 800AF | 700 | 275 | 210 | ||
฿ 215,133.33 ฿ 161,350.00 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | [400AF or higher] 800AF | 800 | 275 | 210 |
Loading...
Rated block capacity AC 400 V(kA) | 70/35 | Dimension depth(mm) | 146 | Specifications | Global product [U:L listed] |
---|---|---|---|---|---|
Rated block capacity AC 230 V(kA) | 125/63 |
How can we improve?
How can we improve?