1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Distribution Board Operational Switch, Selector Switch, AS22 Type (AS22PR-211B)

SELECTOR SWITCH

Power Distribution Board Operational Switch, Selector Switch, AS22 Type (AS22PR-211B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A selector switch with the same dimensions at a standardized power distribution board breaker. (2 and 3-notch parts: Manual return)

[Features]
· A command switch 60 mm high (except the control section) to match the DEPTH60 series of breakers and automatic earth leakage breakers for power distribution boards.
· Easy one-touch installation on the connection mounts of power distribution board breakers.
· Push-button switch (momentary type).
· Selector s witch (2 and 3-notch parts: Manual return).
· Terminals collected to one side for easy mounting.
· The knob can be turned 45o at a time, allowing for vertical and left/right horizontal mounting.

Part Number
AS22PR-211B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNotch number Mounting Method Notch angle
(°C)
When Current capacity is AC 110 V (coil load)
(A)
Current capacity @ 24 VDC (coil load)
(A)
When Current capacity is AC 110 V (resistant load)
(A)
Current capacity @ 24 VDC (resistance load)
(A)

฿ 1,550.00

SELECTOR SWITCH 1 Piece(s) 61 Day(s) 2Mounting Plate for Shared Type Distribution Board Breakers901.342.56

Loading...

  1. 1

Basic Information

Type Selector Shape Square shape Mounting Hole NA
Illumination NA Contact configuration (key lock, selector) 1a1b With key NA
Terminal shape Screw terminal Protection function (environmentally resistant) NA Dimension vertical(mm) 94.5
Dimension width(mm) 50 Dimension depth(mm) 100 Model Class Distribution board operation switch
Operating part shape Knob type Recovery Method Manual Knob / cap color Black

Please check the type/dimensions/specifications of the part AS22PR-211B in the Power Distribution Board Operational Switch, Selector Switch, AS22 Type series.

Products with similar specification

Part Number
AS22PR-211BX
AS22PR-311B
AS22PR-311BX
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNotch number Mounting Method Notch angle
(°C)
When Current capacity is AC 110 V (coil load)
(A)
Current capacity @ 24 VDC (coil load)
(A)
When Current capacity is AC 110 V (resistant load)
(A)
Current capacity @ 24 VDC (resistance load)
(A)

฿ 1,633.33

1 Piece(s) 61 Day(s) 2Rail Mount901.342.56

฿ 1,550.00

1 Piece(s) 61 Day(s) 3Mounting Plate for Shared Type Distribution Board Breakers450.6521.33

฿ 1,633.33

1 Piece(s) 61 Day(s) 3Rail Mount450.6521.33