1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Control Display Device, ø30 Command Switch AR30/DR30 Series (Part Number)

Control Display Device, ø30 Command Switch AR30/DR30 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 691.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A long-knob selector switch in the AR30DR30 series.

Part Number
AR30WCR-1014B
AR30WCR-1174B
AR30WCR-120BB
AR30WCR-3174B
AR30WCR-441CB
AR30WCR-551CB
AR30WCR-6014R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact configuration (key lock, selector) Notch number Recovery Method Knob / cap color Notch angle
(°C)

฿ 691.67

SELECTOR SWITCH 1 Piece(s) 19 Day(s) [Other] 1b3AutomaticBlack45

฿ 691.67

SELECTOR SWITCH 1 Piece(s) 19 Day(s) 2a2b3AutomaticBlack45

฿ 691.67

SELECTOR SWITCH 1 Piece(s) 19 Day(s) 2a3AutomaticBlack45

฿ 691.67

SELECTOR SWITCH 1 Piece(s) 19 Day(s) 2a2b3ManualBlack45

฿ 691.67

SELECTOR SWITCH 1 Piece(s) 19 Day(s) 2a2b4ManualBlack40

฿ 691.67

SELECTOR SWITCH 1 Piece(s) 19 Day(s) 2a2b5ManualBlack30

฿ 691.67

SELECTOR SWITCH 1 Piece(s) 19 Day(s) [Other] 1b3MixingRed45

Loading...

  1. 1

Basic Information

Type Selector Shape Round Mounting Hole φ30.5
Illumination NA With key NA Terminal shape Screw terminal
Protection function (environmentally resistant) Available Representative Standard CE / UL / TUV / CCC / CSA Dimension vertical(mm) 41
Dimension width(mm) 41 Dimension depth(mm) 124 Model Class Control type
Operating part shape Long knob type