Automatic Power Factor Regulator

Caution
Product Description
[Features]
· A small DIN size. Board machining is one type.
· Both 110V and 220V can be used by operating the switch and switching the terminal block.
· Can also be used in a three-phase unbalanced circuit.
· Control level is automatically set by microcomputer and condenser control can be selected according to application and purpose.
· Polarity error and negative phase sequence diagnosis functions.
· Condenser automatic shutoff function during light load.