F-MPC50 Series Digital Multi-Functional Relay

Brand :
FUJI ELECTRIC

Caution

    Product Description

    [Features]
    · Highly economical.
    · Has been made more affordable by removing the "ON/OFF" operation switch for the F-MPC60B series and by narrowing down the number of input/output points and transducers.
    · Network system.
    · Information network systems can be constructed with host computers via RS-485 and 4-20mA output.
    · Prevents circuit disconnection.
    · Analog circuit duplication and AND output processing prevents erroneous shut-off even in the case of component failure.
    · Self-monitoring function.
    · Even though it uses only one CPU, it can rapidly respond to any failures as it constantly monitors the internal operating condition.
    · Flexibly responsive to circuit changes.
    · Settings can easily be changed in accordance with changes in the CT ratio, etc.
    · CT primary current 5A to 7500A.
    · VT primary voltage 210V to 110kV.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat