MICREX-SX Series PROFIBUS-DP Communication Module

Caution
Product Description
A PROFIBUS-DP master module, slave module, and interface module are available.
[Features]
· NP1L-PD1.
· Open system.
An abundance of PROFIBUS-DP slave products can be connected (over 300 vendors). DP slaves are authenticated and their compatibility confirmed by the PROFIBUS association.
· Flexible system configurations.
With a single DP master and multiple DP slaves as the basic configuration, a combination of multiple DP masters and multiple DP slaves is also possible, and the distribution of the master function can also be done easily.
· Transmission speed.
Features nine different transmission speeds (9.6/19.2/93.75/187.5/500/1,500/3,000/6,000/
· 12,000kbps) (upper limit depends on DP slave type).