MICREX-SX Series OPCN-1 Communication Module

Caution
Product Description
An OPCN-1 master module, slave module, and interface module are available.
[Features]
· NP1L-JP1.
· Up to eight units can be connected in a single configuration.
· Up to 31 slave stations can be connected to a single master.
· The maximum number of I/O points is 8,192 points (512 words).
· In case of the SPH200, the maximum number of I/O points is 2,048 points (128 words).
· The transmission speed is switchable (1 M/500k/250k/125kbps).
· NP1L-JS1.
· Using OPCN-1, it is possible to link data between CPUs via I/O data.
· The maximum number of I/O points is 2,048 points (128 words).
· NP1L-RJ1.
· A small and cost effective assembly type remote I/O is achieved as a multi vendor network on OPCN-1 standard compatible slave stations.
· The input filter time of the input module can be configured using the dip switches on the front surface.