1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plug Fuse Base for Low-Voltage Current Limiting Fuse

Plug Fuse Base for Low-Voltage Current Limiting Fuse
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 458.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a reverse-surface base for combined parts.

[Features]
· A large cutoff current in a small package.
▪ The rated breaking current for a product with a rating of 100 A or below is 100 AC kA (100 DC kA).
· Built so blown fuses are highlighted based on a spring force when the fuse element of the fuse link blows.
· Also convenient in cases where a large number of fuses are used side-by-side.
· Usable as a cutout for disconnection.
· The handle is made of insulation and thus can be used as a cutout for disconnection.

Part Number
BA30
BA60
BA100
BA200
BA400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFrame current
(A)

฿ 458.33

FUSE OPTION/ACCESSORIES 1 Piece(s) 61 Day(s) 30

฿ 726.66

FUSE OPTION/ACCESSORIES 1 Piece(s) 61 Day(s) 60

฿ 1,323.33

FUSE OPTION/ACCESSORIES 1 Piece(s) 61 Day(s) 100

฿ 3,501.67

FUSE OPTION/ACCESSORIES 1 Piece(s) 61 Day(s) 200

฿ 6,540.00

FUSE OPTION/ACCESSORIES 1 Piece(s) 61 Day(s) 400

Loading...

  1. 1

Basic Information

Structure Backside shape