1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low-Voltage Current-Limiting Fuse, FNH Series, Link Removal Tool

Low-Voltage Current-Limiting Fuse, FNH Series, Link Removal Tool
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,718.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A removal tool for FNH fuse links.

[Features]
• Can be used to protect low-voltage main line circuits.
• This fuse for protecting main lines offers massive interrupt capabilities*.
▪ 11 ratings are available from 100 A to 1000 A.
· A blown fuse display contact is also possible.
· Full rated goods come with a blown fuse indicator.
· Models with blown fuse display contact will be produced.
· Uses a removing tool.
· An attaching and detaching tool has been prepared that can attach and detach FNH fuses with single action.
· Using this product also enables disconnection of active lines.

Part Number
FNH-1T
FNH-4T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Frame Size

฿ 1,718.33

FUSE OPTION/ACCESSORIES 1 Piece(s) 90 Day(s) 1

฿ 6,565.00

FUSE OPTION/ACCESSORIES 1 Piece(s) 90 Day(s) 4

Loading...

  1. 1