(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A large current breaker in a small package [fuse base]
[Features]
· A large cut-off current in a small package.
▪ The rated breaker current for a product with a rating of 100 A or below is 100 ACkA (100 DCkA).
· Fusing display.
· Built so the display appears based on the spring force when the fuse element of the fuse link blows.
· Also convenient in cases where a large number of fuses are used side-by-side.
· Also usable as a cutout for disconnection.
· The handle is insulated and thus can be used as a cut-out for disconnection.
Structure | Surface form |
---|
Please check the type/dimensions/specifications of the part AFA30 in the Plug Fuse Base series.
Part Number |
---|
AFA100 |
AFA200 |
AFA30X |
AFA400 |
AFA60 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Frame current (A) | Rail mount type |
---|---|---|---|---|---|---|
฿ 866.67 | 1 Piece(s) | 61 Day(s) | 100 | - | ||
฿ 2,601.66 | 1 Piece(s) | 61 Day(s) | 200 | - | ||
฿ 510.00 | 1 Piece(s) | Same day | 30 | ○ | ||
฿ 5,551.66 | 1 Piece(s) | 61 Day(s) | 400 | - | ||
฿ 578.33 | 1 Piece(s) | 61 Day(s) | 60 | - |
How can we improve?
How can we improve?