1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plug Fuse R (R5)

FUSE OPTION/ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A large breaking current in a small package (link format)

[Features]
▪ The rated breaking current for a product with a rating of 100 A or below is 100 AC kA (100 DC kA).
· Built so blown fuses are highlighted based on a spring force when the fuse element of the fuse link blows.
· Also convenient in cases where a large number of fuses are used side-by-side.
· Usable as a cutout for disconnection.
· The handle is made of insulation and thus can be used as a cutout for disconnection.

Part Number
R5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)

฿ 35.00

FUSE OPTION/ACCESSORIES 1 Piece(s) 61 Day(s) 5

Loading...

  1. 1

Please check the type/dimensions/specifications of the part R5 in the Plug Fuse R series.

Products with similar specification

Part Number
R15
R150
R20
R250
R7
R75
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Current
(A)

฿ 35.00

1 Piece(s) 61 Day(s) 15

฿ 70.00

1 Piece(s) 61 Day(s) 150

฿ 35.00

1 Piece(s) 61 Day(s) 20

฿ 70.00

1 Piece(s) 61 Day(s) 250

฿ 35.00

1 Piece(s) 61 Day(s) 7

฿ 70.00

1 Piece(s) 61 Day(s) 75