1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plug Fuse PA

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 168.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A large current breaker in a small package [cap format]

[Features]
· Based on a favorable stopcock-shaped current limiting fuse, this is a high speed current-limiting block with reduced size overall blocked l2t targeting semiconductor protection.
· Small and simple to handle: Small external dimensions and plug-shaped (vertical structure base method) to provide simple handling for fuse replacements, etc.
· Total blocking l2t is small: Semiconductor elements can be protected more reliably than with standard cork fuse links (BLA).
· High breaker capacity: Break current is 550 VAC 100 kA (symmetry value).
• Cover for the charger: The charging cover can be mounted to the base for currents up to 30 A.

Part Number
PA30
PA60
PA100
PA200
PA400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFrame current
(A)

฿ 168.33

FUSE OPTION/ACCESSORIES 1 Piece(s) Same day 30

฿ 318.33

FUSE OPTION/ACCESSORIES 1 Piece(s) 61 Day(s) 60

฿ 578.33

FUSE OPTION/ACCESSORIES 1 Piece(s) 61 Day(s) 100

฿ 931.67

FUSE OPTION/ACCESSORIES 1 Piece(s) 61 Day(s) 200

฿ 1,286.66

FUSE OPTION/ACCESSORIES 1 Piece(s) 61 Day(s) 400

Loading...

  1. 1