1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CS Series Super-Rapid Fuse - Optional Product

CS Series Super-Rapid Fuse - Optional Product
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 305.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A lineup of contact blocks for extracting electrical signals. These contact blocks can easily be installed with a single screwdriver.

[Features]
· Total blocking 12t is small.
· Protection of the semiconductor elements is more reliable.
• Rectangular and simple to install: The external dimensions are small, and the rectangular construction makes handling simple.
· High breaking capacity: Breaking current is 500 VAC 200 kA (symmetry value).
· A blown fuse display switch can also be attached.
· Switch (1a or 1b) that operates when a fuse is blown can be mounted.

Part Number
AHX2905
AHX2915
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact Configuration

฿ 305.00

FUSE OPTION/ACCESSORIES 1 Piece(s) 90 Day(s) 1a

฿ 305.00

FUSE OPTION/ACCESSORIES 1 Piece(s) 90 Day(s) 1b

Loading...

  1. 1