Circuit Protector CP-F Type

Brand :
FUJI_ELECTRIC

Caution

    Product Description

    [Features]
    · A CE marking compatible product.
    · Can be used for both ACDC, helping reduce the amount of space required for storage.
    · It is easy to manage without AC or DC misalignment.
    · It is ultra thin with a width of 17.5 mm per pole.
    · Reduced occupied space by 30% compared with conventional products.
    · Additional alarm switch, auxiliary switch, delay device are also available.
    · Since it has a trip indication, during automatic shut down, you can clearly see the OFF trip indication at a glance.
    · It returns to the OFF state by operation of the handle.
    · The rated breaking capacity is a generous 2500A.
    · ULCSA standard, TUV (IEC standard) certifications obtained. Suitable for export.
    · CCC certified products (GB standard) also available.
    · Because the handle fits into the case in the ON state, there is no error in operation due to inadvertent contact. Furthermore the ONOFF on the display is clear to see.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    CP33FS/2K | Circuit Protector CP-F Type | FUJI_ELECTRIC | MISUMI Thailand