Circuit Protector CP-E, CP-V

Caution
- The displayed lead time is the standard lead time for reference. For certain part numbers, lead time may vary due to current material supply conditions. Please confirm the latest lead time with MISUMI before placing an order.
Product Description
[Features]
· ULCSA standard, including TUV, it satisfies the standards of IEC for insulation distance and withstand voltage performance. It is also compatible for exports to European countries and the US World-Market.
· Small and thin design with a thickness of just 19 mm.
· Alarm switch, auxiliary switch, with inertia delay also equipped.
· We have mastered products up to 4 poles (1 to 3 pole products designed with 1 handle).
· 4 types of operating characteristics, 5 kinds of internal circuits, rated current of 0.05 to 30A 16 types are available, and optimum selection is possible according to the characteristics of the protected equipment.
· Impact resistance performance of 981 m / s2 or more and vibration resistance performance of 98 m / s 2 or more have been achieved.