Circuit Protector CP50B

Brand :
FUJI ELECTRIC
Caution
Product Description
[Features]
· Can be used with rated current of up to 50A.
· Conforms as standard to IEC standards (complies with CE marking as standard.)
· ULCSA standard, TUV certification obtained.
· Features a rated breaking capacity of 1500A at AC240V.
· The terminal is a stud terminal.
· Contacts (auxiliary alarms) with high contact reliability are also available.