Circuit Protector CP31, CP-D

Brand :
FUJI ELECTRIC

Caution

    Product Description

    [Features]
    · Rated breaking capacity 2, 500A [ CP31] and 1, 000A [ CP31D It is a compact, high performance protector which has two kinds of use.
    · Because the handle fits into the case in the ON state, there is no error in operation due to inadvertent contact. Furthermore, the ONOFF display is clear.
    · With auxiliary switch, (1C contact) is also possible.
    · Surface screw mounting, IEC. Supports rail mounting and panel mounting.
    · Complete 2 pole simultaneous operation type. [CP-D].

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat