F-MPC04P Series Multi-Circuit Power Monitoring Unit Power Management (Option/Other)

Caution
Product Description
[Features]
· Digital multi-functional meter combines all the necessary measuring functions for power monitoring.
· A single unit can measure multiple circuits.
· A single UM02 can measure up to eight feeders in three-phase three-wire, twelve feeders in single-phase two-wires and up to four feeders in three-phase four-wire circuit.
· Measurement object is a distribution system connected to one common bus.
· Easy installation into existing switchboards.
· Compact UM02 can be easily installed into on-site power distribution or lighting panels, whether new or pre-existing, to economically create power monitoring system.
· Can be used as an on-site measuring instrument.
· Can be used as an on-site measuring instrument by combining with an optional display and setting unit sold separately.
· Networking capability.
· Equipped with RS-485 communications interface as standard allowing communication with other F-MPC series products with RS-485.