(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]This is an auxiliary and alarm switches for auto breakers and internal accessory devices. The single-action mounting type makes it easy to attachment/removal. Check the main body compatible model number before ordering. [Lead]There are 2 types: lead type and terminal block type.
Part Number |
---|
BW9WKSG0 |
BZ6WDKDL10C |
BZ6WDKDL10CA |
BZ6WDKDR10C |
BZ6WDKDR10CA |
BZ6WKL10C |
BZ6WKL10CA |
BZ6WKR10C |
BZ6WKR10CA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Division | Type | Type | Mounting | Lead Wire | Apply |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,213.33 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 90 Day(s) | - | Inner Accessory Option | Auxiliary / Alarm Contact Unit | Standard | Left side mounting | Lead wire system | 125~250AF (including BW/EW50HAG) | ||
฿ 3,233.34 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 90 Day(s) | - | - | - | For Minute Load | Left side mounting | Lead wire system | 32~100AF (excluding BW/EW50HAG) | ||
฿ 3,755.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | - | - | - | For Minute Load | Left side mounting | With terminal block | 32~100AF (excluding BW/EW50HAG) | ||
฿ 3,233.34 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 90 Day(s) | - | - | - | For Minute Load | Right side mounting | Lead wire system | 32~100AF (excluding BW/EW50HAG) | ||
฿ 3,755.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | - | - | - | For Minute Load | Right side mounting | With terminal block | 32~100AF (excluding BW/EW50HAG) | ||
฿ 1,416.67 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 61 Day(s) | 10 | - | - | Standard | Left side mounting | Lead wire system | 32~100AF (excluding BW/EW50HAG) | ||
฿ 3,021.67 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 90 Day(s) | 10 | Inner Accessory Option | Auxiliary / Alarm Contact Unit | Standard | Left side mounting | With terminal block | 32~100AF (excluding BW/EW50HAG) | ||
฿ 1,416.67 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 61 Day(s) | 10 | - | - | Standard | Right side mounting | Lead wire system | 32~100AF (excluding BW/EW50HAG) | ||
฿ 3,021.67 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 90 Day(s) | 10 | - | - | Standard | Right side mounting | With terminal block | 32~100AF (excluding BW/EW50HAG) |
Loading...
How can we improve?
How can we improve?