(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]This is a voltage tripping device for auto breakers and lead type internal accessory devices. The single-action mounting type makes it easy to attachment/removal. Check the main body compatible model number before ordering.
Part Number |
---|
BW9FKG0 |
BZ6FA10C |
BZ6FK10C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Division | Type | Type | Mounting | Operating Voltage (V) | Lead Wire | Rated Voltage (V) | Apply |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,766.67 ฿ 1,325.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 61 Day(s) | 10 | Inner Accessory Option | Handle | Removable voltage equipment | Left and right mounting possible | - | Lead wire system | AC200-240, DC200-220 | 125~250AF (including BW/EW50HAG) | ||
฿ 1,050.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 61 Day(s) | 10 | Inner Accessory Option | Handle | Removable voltage equipment | Right side mounting | - | Lead wire system | AC100-120, DC100-110 | 32~100AF (excluding BW/EW50HAG) | ||
฿ 1,400.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 61 Day(s) | 10 | Inner Accessory Option | Handle | Removable voltage equipment | Right side mounting | - | Lead wire system | AC200-240 | 32~100AF (excluding BW/EW50HAG) |
Loading...
How can we improve?
How can we improve?