1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Internal Accessory Alarm Switch (BW9K1SG0)

CIRCIT BRAEAKER OPTION

Internal Accessory Alarm Switch (BW9K1SG0)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]This is an alarm switch for auto breakers and internal accessory devices. The single-action mounting type makes it easy to attachment/removal. Check the main body compatible model number before ordering.

Part Number
BW9K1SG0 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDivision Type Type Mounting Lead Wire Apply

฿ 800.00

฿ 600.00

CIRCIT BRAEAKER OPTION 1 Piece(s) 8 Day(s) ---StandardLeft side mountingLead wire system125~250AF (including BW/EW50HAG)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part BW9K1SG0 in the Internal Accessory Alarm Switch series.

Products with similar specification

Part Number
BW9K1SG0-R
BW9K1SHA
BZ6KDL10C
BZ6KDL10CA
BZ6KDR10C
BZ6KDR10CA
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDivision Type Type Mounting Lead Wire Apply

฿ 800.00

1 Piece(s) 61 Day(s) -Inner Accessory OptionAuxiliary / Alarm Contact Unit----

฿ 1,955.00

1 Piece(s) 90 Day(s) -Inner Accessory OptionAuxiliary / Alarm Contact Unit----

฿ 1,615.00

1 Piece(s) 90 Day(s) ---For Minute LoadLeft side mountingLead wire system32~100AF (excluding BW/EW50HAG)

฿ 2,471.67

1 Piece(s) 90 Day(s) ---For Minute LoadLeft side mountingWith terminal block32~100AF (excluding BW/EW50HAG)

฿ 2,471.67

1 Piece(s) 90 Day(s) ---For Minute LoadRight side mountingLead wire system32~100AF (excluding BW/EW50HAG)

฿ 1,871.67

1 Piece(s) 90 Day(s) ---For Minute LoadRight side mountingWith terminal block32~100AF (excluding BW/EW50HAG)