(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]This is a mechanical interlock for auto breakers and external accessory devices. Check the main body compatible model number before ordering.
Part Number |
---|
BZ6M110C2 |
BZ6M110C3 |
BZ6M210C2 |
BZ6M210C3 |
BZ6M310C2 |
BZ6M310C3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Division | Type | Type | Mounting |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,383.34 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 90 Day(s) | - | Outer Accessory Option | Locking Cover / Locking Device / Interlock | M1 type | Surface shape, backside shape, insert shape | ||
฿ 3,383.34 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 90 Day(s) | - | Outer Accessory Option | Locking Cover / Locking Device / Interlock | M1 type | Surface shape, backside shape, insert shape | ||
฿ 3,700.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 90 Day(s) | 10 | - | - | M2 type | Embedded Type | ||
฿ 3,700.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 90 Day(s) | 10 | - | - | M2 type | Embedded Type | ||
฿ 4,105.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 90 Day(s) | 10 | - | - | M3 type | Surface shape, backside shape, insert shape | ||
฿ 4,105.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 90 Day(s) | 10 | - | - | M3 type | Surface shape, backside shape, insert shape |
Loading...
How can we improve?
How can we improve?