1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Auto-Breaker Surface Connection Type Flat Type Terminal

Auto-Breaker Surface Connection Type Flat Type Terminal
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 358.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]This is a part separately sold for auto breakers and general wiring. It is a surface connection type flat terminal (1 hole). Check the compatible standard before placing an order.

Part Number
BZ6S10C1002
BZ6S10C1003
BZ6S10C502
BZ6S10C503
BZ-S50B-2253
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDivision Type Number of Poles

฿ 358.34

CIRCIT BRAEAKER OPTION 1 Piece(s) 90 Day(s) --2

฿ 530.00

CIRCIT BRAEAKER OPTION 1 Piece(s) 90 Day(s) --3

฿ 358.34

CIRCIT BRAEAKER OPTION 1 Piece(s) 90 Day(s) --2

฿ 530.00

CIRCIT BRAEAKER OPTION 1 Piece(s) 90 Day(s) Outer Accessory OptionHandle3

฿ 696.66

CIRCIT BRAEAKER OPTION 1 Piece(s) 90 Day(s) --3

Loading...

  1. 1

Basic Information

Type Surface connection type flat terminals (one screw hole) Mounting Surface form