1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

G-TWIN Breaker BW Series Terminal Cover

CIRCIT BRAEAKER OPTION

G-TWIN Breaker BW Series Terminal Cover
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,866.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a plastic plate that mounts a combination starter that is a combination of a manual motor starter and electromagnetic contactor.

Part Number
BW9BTJA-L3 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,866.67

฿ 1,400.00

CIRCIT BRAEAKER OPTION 1 Piece(s) 61 Day(s)

Loading...

  1. 1

Basic Information

Division Outer Accessory Option Type Terminal Cover Type Long type (wide type) terminal cover
Color Transparency Dimension vertical(mm) 155 Dimension width(mm) 210
Dimension depth(mm) 98

Please check the type/dimensions/specifications of the part BW9BTJA-L3 in the G-TWIN Breaker BW Series Terminal Cover series.