1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BM3 Series Base Plate (Part Number)

BM3 Series Base Plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 346.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a plastic plate that mounts a combination starter that is a combination of a manual motor starter and electromagnetic contactor.
· It can be mounted to a top hat type rail or screw mounted.

Part Number
BZ0BPRE22A
BZ0BPRE32A
BZ0BPVE51A
BZ0BPVE65A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Apply

฿ 346.66

CIRCIT BRAEAKER OPTION 1 Piece(s) 70 Day(s) 2054521.3BM3RSB, BM3RSR, BM3RHB, BM3RHR

฿ 380.00

CIRCIT BRAEAKER OPTION 1 Piece(s) 70 Day(s) 2475525BM3RSB, BM3RSR, BM3RHB, BM3RHR

฿ 416.66

CIRCIT BRAEAKER OPTION 1 Piece(s) 70 Day(s) 2475525BM3VSB, BM3VHB

฿ 452.60

CIRCIT BRAEAKER OPTION 1 Piece(s) 70 Day(s) 2706625BM3VSB, BM3VHB

Loading...

  1. 1

Basic Information

Type Base Plate