(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The contact unit and tripping unit are common with BM3R type (45 mm width) and BM3V type (55 mm width).
Part Number |
---|
BZ0KIA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Division | Type | Type | Mounting | Color | Coil Voltage | Auxiliary contact configuration | Handle type | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Apply |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,280.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 45 Day(s) | Inner Accessory Option | Auxiliary / Alarm Contact Unit | Warning contact unit (interior KI) | Right front side | - | - | 1a | - | - | - | - | BM3R, BM3V |
Loading...
Please check the type/dimensions/specifications of the part BZ0KIA in the BM3 Series Accessory series.
Part Number |
---|
BZ0FBZU |
BZ0FCZU |
BZ0FDZU |
BZ0KIB |
BZ0NBBL |
BZ0NBBM |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Division | Type | Type | Mounting | Color | Coil Voltage | Auxiliary contact configuration | Handle type | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Apply |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,696.67 | 1 Piece(s) | 70 Day(s) | - | - | Removable voltage unit (F) | Right side | - | 48V/60Hz | - | - | - | - | - | BM3R, BM3V | ||
฿ 4,696.67 | 1 Piece(s) | 70 Day(s) | - | - | Removable voltage unit (F) | Right side | - | 48V/50Hz, 60V/60Hz | - | - | - | - | - | BM3R, BM3V | ||
฿ 4,696.67 | 1 Piece(s) | 70 Day(s) | - | - | Removable voltage unit (F) | Right side | - | 110-127V/50Hz, 120V/60Hz | - | - | - | - | - | BM3R, BM3V | ||
฿ 1,280.00 | 1 Piece(s) | 45 Day(s) | Inner Accessory Option | Auxiliary / Alarm Contact Unit | Warning contact unit (interior KI) | Right front side | - | - | 1b | - | - | - | - | BM3R, BM3V | ||
฿ 2,868.33 | 1 Piece(s) | 61 Day(s) | - | - | External operation handle | - | - | - | - | - | 90 | 90 | 132.3 | BM3RH | ||
฿ 2,868.33 | 1 Piece(s) | 61 Day(s) | - | - | External operation handle | - | - | - | - | - | 90 | 90 | 149.4 | BM3V |
How can we improve?
How can we improve?