(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
By using bus bar system, wiring time and installation space can be reduced.
[Features]
· Bus bar is a member that can easily feed power to each of 2 to 5 units without using wires.
· The power input terminal block is a member that connects electric wires of the power supply circuit.
· The bus bar cover prevents contact with the bus bar (charging part) which is not connected to MMS.
Part Number |
---|
BZ0BCRA |
BZ0BCRB |
BZ0BCVA |
BZ0BFRA |
BZ0BFVA |
BZ0BR02A |
BZ0BR03A |
BZ0BR04A |
BZ0BR05A |
BZ0BR12A |
BZ0BR13A |
BZ0BR14A |
BZ0BR15A |
BZ0BV02A |
BZ0BV03A |
BZ0BV04A |
BZ0BV12A |
BZ0BV13A |
BZ0BV14A |
BZ0BV22A |
BZ0BV24A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Maximum Electrified Current (A) | Number of main bodies (Piece) | Main body interval (mm) | Connection type | Apply |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 71.67 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 76 Day(s) | Bus bar cover | - | - | - | Pin connection | BZ0BR | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Bus bar cover | - | - | - | Fork connection | BZ0BR | ||
฿ 102.60 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 70 Day(s) | Bus bar cover | - | - | - | Pin connection | BZ0BV | ||
฿ 333.33 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 61 Day(s) | Power supply input terminal block | 64 | - | - | - | BM3R | ||
฿ 683.33 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 61 Day(s) | Power supply input terminal block | 126 | - | - | - | BM3V | ||
฿ 283.33 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 61 Day(s) | Bus bar | 64 | 2 | 45 | Pin connection | BM3R only | ||
฿ 333.33 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 61 Day(s) | Bus bar | 64 | 3 | 45 | Pin connection | BM3R only | ||
฿ 400.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 61 Day(s) | Bus bar | 64 | 4 | 45 | Pin connection | BM3R only | ||
฿ 416.67 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 61 Day(s) | Bus bar | 64 | 5 | 45 | Pin connection | BM3R only | ||
฿ 300.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 61 Day(s) | Bus bar | 64 | 2 | 54 | Pin connection | 1 BM3 R+9 mm wide exterior accessory | ||
฿ 350.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 61 Day(s) | Bus bar | 64 | 3 | 54 | Pin connection | 1 BM3 R+9 mm wide exterior accessory | ||
฿ 400.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 61 Day(s) | Bus bar | 64 | 4 | 54 | Pin connection | 1 BM3 R+9 mm wide exterior accessory | ||
฿ 450.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 61 Day(s) | Bus bar | 64 | 5 | 54 | Pin connection | 1 BM3 R+9 mm wide exterior accessory | ||
฿ 600.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 61 Day(s) | Bus bar | 126 | 2 | 55 | Pin connection | BM3V only | ||
฿ 822.40 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 70 Day(s) | Bus bar | 126 | 3 | 55 | Pin connection | BM3V only | ||
฿ 933.33 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 61 Day(s) | Bus bar | 126 | 4 | 55 | Pin connection | BM3V only | ||
฿ 706.25 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 45 Day(s) | Bus bar | 126 | 2 | 64 | Pin connection | 1 BM3 V+9 mm wide exterior accessory | ||
฿ 914.58 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 70 Day(s) | Bus bar | 126 | 3 | 64 | Pin connection | 1 BM3 V+9 mm wide exterior accessory | ||
฿ 1,083.85 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 45 Day(s) | Bus bar | 126 | 4 | 64 | Pin connection | 1 BM3 V+9 mm wide exterior accessory | ||
฿ 768.75 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 70 Day(s) | Bus bar | 126 | 2 | 73 | Pin connection | 2 BM3 V+9 mm wide exterior accessory or 1 18mm accessory | ||
฿ 1,207.82 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 45 Day(s) | Bus bar | 126 | 4 | 73 | Pin connection | 2 BM3 V+9 mm wide exterior accessory or 1 18mm accessory |
Loading...
How can we improve?
How can we improve?