(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· ø30 command switch AR30/DR30 series name plate.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color | Apply | Shape | Material | Size | Display text | External Dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Silver | φ30 Series (AR30/DR30) | Elongated | Brass (nickel-plated) | Standard | Blank | 50x40x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Silver | φ30 Series (AR30/DR30) | Elongated | Brass (nickel-plated) | Standard | In | 50x40x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Silver | φ30 Series (AR30/DR30) | Elongated | Brass (nickel-plated) | Standard | Cut | 50x40x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Silver | φ30 Series (AR30/DR30) | Elongated | Brass (nickel-plated) | Standard | Launching | 50x40x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Silver | φ30 Series (AR30/DR30) | Elongated | Brass (nickel-plated) | Standard | Suspend | 50x40x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Silver | φ30 Series (AR30/DR30) | Elongated | Brass (nickel-plated) | Standard | Inching | 50x40x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Silver | φ30 Series (AR30/DR30) | Elongated | Brass (nickel-plated) | Standard | Forward Rotation | 50x40x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Silver | φ30 Series (AR30/DR30) | Elongated | Brass (nickel-plated) | Standard | Reverse Rotation | 50x40x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | 10 | Silver | φ30 Series (AR30/DR30) | Elongated | Brass (nickel-plated) | Standard | Emergency Stop | 50x40x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Silver | φ30 Series (AR30/DR30) | Elongated | Brass (nickel-plated) | Standard | Motion | 50x40x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Silver | φ30 Series (AR30/DR30) | Elongated | Brass (nickel-plated) | Standard | ON | 50x40x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Silver | φ30 Series (AR30/DR30) | Elongated | Brass (nickel-plated) | Standard | OFF | 50x40x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Silver | φ30 Series (AR30/DR30) | Elongated | Brass (nickel-plated) | Standard | START | 50x40x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Silver | φ30 Series (AR30/DR30) | Elongated | Brass (nickel-plated) | Standard | STOP | 50x40x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Silver | φ30 Series (AR30/DR30) | Elongated | Brass (nickel-plated) | Standard | OFF-ON | 50x40x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Silver | φ30 Series (AR30/DR30) | Elongated | Brass (nickel-plated) | Standard | Power Supply | 50x40x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Silver | φ30 Series (AR30/DR30) | Elongated | Brass (nickel-plated) | Standard | Return | 50x40x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Silver | φ30 Series (AR30/DR30) | Elongated | Brass (nickel-plated) | Standard | Off - On | 50x40x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Silver | φ30 Series (AR30/DR30) | Elongated | Brass (nickel-plated) | Standard | Stop/start | 50x40x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Silver | φ30 Series (AR30/DR30) | Elongated | Brass (nickel-plated) | Standard | Manual/automatic | 50x40x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Silver | φ30 Series (AR30/DR30) | Elongated | Brass (nickel-plated) | Standard | Independent/linked | 50x40x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Silver | φ30 Series (AR30/DR30) | Elongated | Brass (nickel-plated) | Standard | Forward/reverse | 50x40x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Silver | φ30 Series (AR30/DR30) | Elongated | Brass (nickel-plated) | Standard | Manual/stop/automatic | 50x40x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Silver | φ30 Series (AR30/DR30) | Elongated | Brass (nickel-plated) | Standard | Reverse/stop/forward | 50x40x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Silver | φ30 Series (AR30/DR30) | Elongated | Brass (nickel-plated) | Standard | Independent/stop/linked | 50x40x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Silver | φ30 Series (AR30/DR30) | Elongated | Brass (nickel-plated) | Standard | Open | 50x40x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Silver | φ30 Series (AR30/DR30) | Elongated | Brass (nickel-plated) | Standard | Closed | 50x40x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | 10 | Aluminum, grounded | φ30 Series (AR30/DR30) | Elongated | Aluminum | Standard | Blank | 50x40x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Aluminum, grounded | φ30 Series (AR30/DR30) | Elongated | Aluminum | Short | Blank | 42x40x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Black | φ30 Series (AR30/DR30) | Elongated | Aluminum | Standard | Blank | 50x40x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Black | φ30 Series (AR30/DR30) | Elongated | Aluminum | Short | Blank | 42x40x0.6 | ||
฿ 356.67 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Silver | φ30 Series (AR30/DR30) | Round | Brass (nickel-plated) | - | Blank | φ70 × 0.8 | ||
฿ 35.00 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | - | For round frame/protruding type products | - | Acrylic Resin | - | - | φ19.7 × 4.2 | ||
฿ 135.01 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Plain color: black, code color: red | AR30FAR, FBR type | - | - | - | - | φ21 × 0.9 | ||
฿ 135.01 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Plain color: black, code color: green | AR30FAR, FBR type | - | - | - | - | φ21 × 0.9 | ||
฿ 135.01 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | Plain color: black, code color: green | AR30FAR, FBR type | - | - | - | - | φ21 × 0.9 |
Loading...
How can we improve?
How can we improve?