(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· ø22 command switch AR22/DR22 series name plate.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Apply | Shape | Material | Size | Display text | External Dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 35.00 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | - | AR22E0M, E5M type, DR22F5M, E3M type | Square frame/protruding type | Acrylic Resin | - | - | ☐ 20 × 4.8 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | - | Aluminum | Long | Blank | 40.3x34x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | - | Aluminum | Long | In | 40.3x34x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | - | Aluminum | Long | Cut | 40.3x34x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | - | Aluminum | Long | Launching | 40.3x34x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | - | Aluminum | Long | Suspend | 40.3x34x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | - | Aluminum | Long | Forward Rotation | 40.3x34x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | - | Aluminum | Long | Reverse Rotation | 40.3x34x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | - | Aluminum | Long | Emergency Stop | 40.3x34x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | - | Aluminum | Long | Motion | 40.3x34x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | - | Aluminum | Long | ON | 40.3x34x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | - | Aluminum | Long | OFF | 40.3x34x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | - | Aluminum | Long | OFF-ON | 40.3x34x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | - | Aluminum | Long | Power Supply | 40.3x34x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | - | Aluminum | Long | Reset | 40.3x34x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | - | Aluminum | Long | Off - On | 40.3x34x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | - | Aluminum | Long | Manual/automatic | 40.3x34x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | - | Aluminum | Long | Independent/linked | 40.3x34x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | - | Aluminum | Long | Forward/reverse | 40.3x34x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | - | Aluminum | Long | Manual/stop/automatic | 40.3x34x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | - | Aluminum | Long | Reverse/stop/forward | 40.3x34x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | - | Aluminum | Long | Independent/stop/linked | 40.3x34x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | - | Aluminum | Long | Open | 40.3x34x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | - | Aluminum | Long | Closed | 40.3x34x0.6 | ||
฿ 114.99 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | - | Aluminum | Short | Blank | 36x34x0.6 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Aluminum, grounded | For panel cut dimensions: φ22.3 mm | Rectangular (round bottom) | Aluminum | - | In | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Aluminum, grounded | For panel cut dimensions: φ22.3 mm | Rectangular (round bottom) | Aluminum | - | Cut | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Aluminum, grounded | For panel cut dimensions: φ22.3 mm | Rectangular (round bottom) | Aluminum | - | Launching | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Aluminum, grounded | For panel cut dimensions: φ22.3 mm | Rectangular (round bottom) | Aluminum | - | Suspend | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Aluminum, grounded | For panel cut dimensions: φ22.3 mm | Rectangular (round bottom) | Aluminum | - | Inching | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Aluminum, grounded | For panel cut dimensions: φ22.3 mm | Rectangular (round bottom) | Aluminum | - | Emergency Stop | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Aluminum, grounded | For panel cut dimensions: φ22.3 mm | Rectangular (round bottom) | Aluminum | - | Motion | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Aluminum, grounded | For panel cut dimensions: φ22.3 mm | Rectangular (round bottom) | Aluminum | - | ON | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Aluminum, grounded | For panel cut dimensions: φ22.3 mm | Rectangular (round bottom) | Aluminum | - | OFF | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Aluminum, grounded | For panel cut dimensions: φ22.3 mm | Rectangular (round bottom) | Aluminum | - | START | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Aluminum, grounded | For panel cut dimensions: φ22.3 mm | Rectangular (round bottom) | Aluminum | - | STOP | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Aluminum, grounded | For panel cut dimensions: φ22.3 mm | Rectangular (round bottom) | Aluminum | - | OFF-ON | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Aluminum, grounded | For panel cut dimensions: φ22.3 mm | Rectangular (round bottom) | Aluminum | - | Power Supply | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Aluminum, grounded | For panel cut dimensions: φ22.3 mm | Rectangular (round bottom) | Aluminum | - | Off - On | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Aluminum, grounded | For panel cut dimensions: φ22.3 mm | Rectangular (round bottom) | Aluminum | - | Manual/automatic | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Aluminum, grounded | For panel cut dimensions: φ22.3 mm | Rectangular (round bottom) | Aluminum | - | Manual/stop/automatic | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | Rectangular (round bottom) | Aluminum | - | Blank | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | Rectangular (round bottom) | Aluminum | - | In | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | Rectangular (round bottom) | Aluminum | - | Cut | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | Rectangular (round bottom) | Aluminum | - | Launching | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | Rectangular (round bottom) | Aluminum | - | Suspend | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | Rectangular (round bottom) | Aluminum | - | Emergency Stop | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | Rectangular (round bottom) | Aluminum | - | Motion | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | Rectangular (round bottom) | Aluminum | - | ON | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | Rectangular (round bottom) | Aluminum | - | OFF | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | Rectangular (round bottom) | Aluminum | - | OFF-ON | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | Rectangular (round bottom) | Aluminum | - | Power Supply | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | Rectangular (round bottom) | Aluminum | - | Return | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | Rectangular (round bottom) | Aluminum | - | Off - On | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | Rectangular (round bottom) | Aluminum | - | Manual/stop/automatic | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Plain aluminum + black | For panel cut dimensions: φ22.3 mm | Elongated | Aluminum | - | Blank | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Plain aluminum + black | For panel cut dimensions: φ22.3 mm | Elongated | Aluminum | - | In | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Plain aluminum + black | For panel cut dimensions: φ22.3 mm | Elongated | Aluminum | - | Cut | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Plain aluminum + black | For panel cut dimensions: φ22.3 mm | Elongated | Aluminum | - | Launching | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Plain aluminum + black | For panel cut dimensions: φ22.3 mm | Elongated | Aluminum | - | Suspend | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Plain aluminum + black | For panel cut dimensions: φ22.3 mm | Elongated | Aluminum | - | ON | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | Elongated | Aluminum | - | Blank | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | Elongated | Aluminum | - | In | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | Elongated | Aluminum | - | Cut | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | Elongated | Aluminum | - | Launching | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | Elongated | Aluminum | - | Suspend | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | Elongated | Aluminum | - | ON | 45x30x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Plain aluminum + black | For panel cut dimensions: φ22.3 mm | Rectangular | Aluminum | - | Blank | 45x45x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Plain aluminum + black | For panel cut dimensions: φ22.3 mm | Rectangular | Aluminum | - | In | 45x45x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Plain aluminum + black | For panel cut dimensions: φ22.3 mm | Rectangular | Aluminum | - | Cut | 45x45x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Plain aluminum + black | For panel cut dimensions: φ22.3 mm | Rectangular | Aluminum | - | Launching | 45x45x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Plain aluminum + black | For panel cut dimensions: φ22.3 mm | Rectangular | Aluminum | - | Suspend | 45x45x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Plain aluminum + black | For panel cut dimensions: φ22.3 mm | Rectangular | Aluminum | - | Inching | 45x45x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Plain aluminum + black | For panel cut dimensions: φ22.3 mm | Rectangular | Aluminum | - | Forward Rotation | 45x45x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Plain aluminum + black | For panel cut dimensions: φ22.3 mm | Rectangular | Aluminum | - | Reverse Rotation | 45x45x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Plain aluminum + black | For panel cut dimensions: φ22.3 mm | Rectangular | Aluminum | - | Emergency Stop | 45x45x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Plain aluminum + black | For panel cut dimensions: φ22.3 mm | Rectangular | Aluminum | - | ON | 45x45x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Plain aluminum + black | For panel cut dimensions: φ22.3 mm | Rectangular | Aluminum | - | OFF | 45x45x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Plain aluminum + black | For panel cut dimensions: φ22.3 mm | Rectangular | Aluminum | - | START | 45x45x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Plain aluminum + black | For panel cut dimensions: φ22.3 mm | Rectangular | Aluminum | - | STOP | 45x45x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | Rectangular | Aluminum | - | Blank | 45x45x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | Rectangular | Aluminum | - | In | 45x45x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | Rectangular | Aluminum | - | Cut | 45x45x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | Rectangular | Aluminum | - | Launching | 45x45x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | Rectangular | Aluminum | - | Suspend | 45x45x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | Rectangular | Aluminum | - | Inching | 45x45x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | Rectangular | Aluminum | - | Forward Rotation | 45x45x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | Rectangular | Aluminum | - | Reverse Rotation | 45x45x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | Rectangular | Aluminum | - | Emergency Stop | 45x45x0.8 | ||
฿ 71.66 | SWITCH OPTION | 1 Piece(s) | 90 Day(s) | Black | For panel cut dimensions: φ22.3 mm | Rectangular | Aluminum | - | ON | 45x45x0.8 |
Loading...
How can we improve?
How can we improve?