1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated Socket for Control Relay RB

RELAY SOCKET

Dedicated Socket for Control Relay RB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 71.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dedicated Socket for Control Relay RB
Relay sockets are bases for relay installation that industrial machines widely use to control devices.
[Feature]
● Product compatibility : Relay 0RB104 and RB105 models
● Number of Socket Pins : 4
● Shape : Rectangular shape socket
● Dimension (Width x Height x Dept) (mm.) : 22.2 x 20.5 x 5
[Application]
Socket Relays are generally used in applications where maintenance or repair of relays on machinery is required.

Part Number
TP04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 71.67

RELAY SOCKET 1 Piece(s) 61 Day(s)

Loading...

  1. 1

Basic Information

Socket Type Square shape socket Number of Socket Pins 4 Representative Standard UL
Dimension vertical(mm) 20.5 Dimension width(mm) 22.2 Dimension depth(mm) 5
Applicable relay Dedicated RB Socket

Please check the type/dimensions/specifications of the part TP04 in the Dedicated Socket for Control Relay RB series.