(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Socket for Mini Control Relay
Relay sockets are bases for relay installation that industrial machines widely use to control devices.
[Feature]
● Product compatibility : For Relay HH52P, HH53P and HH54P
● Fixing mode : PCB Mounting, Rail Attachment Type Screw Wiring and Soldering Wires
● Number of Socket Pins : 8,11 and 14
[Application]
Socket Relays are generally used in applications where maintenance or repair of relays on machinery is required.
Part Number |
---|
TP514B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Socket Pins | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Applicable relay | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 91.66 | RELAY SOCKET | 1 Piece(s) | 76 Day(s) | 11 | 21.6 | 28.9 | 54.2 | For HH54P, HH54PU, HH54PW, HH52P-R | For PCB Mounting |
Loading...
Socket Type | Square shape socket | Representative Standard | UL / TUV / CSA |
---|
Please check the type/dimensions/specifications of the part TP514B in the Socket for Mini Control Relay series.
Part Number |
---|
TP511 |
TP511X2-CR |
TP514 |
TP514X1 |
TP514X1-CR |
TP514X2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Socket Pins | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Applicable relay | Specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 91.66 | 1 Piece(s) | 76 Day(s) | 11 | 21.6 | 28.9 | 54.3 | For HH53P | For Soldering Wires | ||
฿ 615.00 | 1 Piece(s) | 61 Day(s) | 11 | 32.4 | 72.5 | 68 | For HH53P | For Rail Attachment Type Screw Wiring | ||
฿ 91.66 | 1 Piece(s) | 76 Day(s) | 11 | 21.6 | 28.9 | 57.2 | For HH54P, HH54PU, HH54PW, HH52P-R, HH52P-RF | For Soldering Wires | ||
฿ 298.33 | 1 Piece(s) | Same day | - | - | - | - | - | - | ||
฿ 615.00 | 1 Piece(s) | 61 Day(s) | 14 | 29 | 73.5 | 68 | For HH54P, HH54PU, HH54PW, HH52P-R | For Rail Attachment Type Screw Wiring | ||
฿ 355.00 | 1 Piece(s) | 61 Day(s) | 14 | 32.4 | 72.5 | 68 | For HH54P, HH54PU, HH54PW, HH52P-R | For Rail Attachment Type Screw Wiring |
How can we improve?
How can we improve?