1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Socket for Control Relay HH22P, 23P, 24P Model (8GB)

RELAY SOCKET

Socket for Control Relay HH22P, 23P, 24P Model (8GB)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Socket for control relays.
· HH22P, 23P, 24P model.

Part Number
8GB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Socket Pins Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Applicable relay Specifications

฿ 55.00

RELAY SOCKET 1 Piece(s) 76 Day(s) 8334920.8For HH22PFor Embedded Type Mounting and Rear Surface Wire Soldering

Loading...

  1. 1

Basic Information

Socket Type Circular Socket

Please check the type/dimensions/specifications of the part 8GB in the Socket for Control Relay HH22P, 23P, 24P Model series.

Products with similar specification

Part Number
11GB
TP311S
TP311X
TP38S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Socket Pins Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Applicable relay Specifications

฿ 65.00

1 Piece(s) 90 Day(s) 11334920.8For HH23P, HH24PFor Embedded Type Mounting and Rear Surface Wire Soldering

฿ 430.00

1 Piece(s) 61 Day(s) 11515321For HH23P, HH24PFor Surface Screw Wiring

฿ 430.00

1 Piece(s) 61 Day(s) 114356.591For HH23P, HH24PFor Rail Attachment Type Screw Wiring

฿ 335.00

1 Piece(s) 90 Day(s) 8374921For HH22PFor Surface Screw Wiring