1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Leakage Protection Relay (ELR) RRD Type

Leakage Protection Relay (ELR) RRD Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,566.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Relay that detects leakage, and outputs contact [RRD type].

Part Number
RRD6AZ3-2/5-V2
RRD6AZ4-2/5-V2
RRD8AZ3-2/5-V2
RRD8AZ4-2/5-V2
RRD10AZ3-2/5-V2
RRD10AZ4-2/5-V2
RRD12AZ3-2/5-V2
RRD12AZ4-2/5-V2
RRD16AZ3-2/5-V2
RRD16AZ4-2/5-V2
RRD20AZ3-2/5-V2
RRD20AZ4-2/5-V2
RRD25P0-1/2-V1
RRD25P0-1/2-V2
RRD25P0-1/2-V4
RRD25P0-2/5-V1
RRD25P0-2/5-V2
RRD25P0-2/5-V4
RRD25P0-5/10-V1
RRD25P0-5/10-V2
RRD25P0-5/10-V4
RRD30AZ3-2/5-V2
RRD30AZ4-2/5-V2
RRD40P0-1/2-V1
RRD40P0-1/2-V2
RRD40P0-1/2-V4
RRD40P0-2/5-V1
RRD40P0-2/5-V2
RRD40P0-2/5-V4
RRD40P0-5/10-V1
RRD40P0-5/10-V2
RRD40P0-5/10-V4
RRD60P0-1/2-V1
RRD60P0-1/2-V2
RRD60P0-1/2-V4
RRD60P0-2/5-V1
RRD60P0-2/5-V2
RRD60P0-2/5-V4
RRD60P0-5/10-V1
RRD60P0-5/10-V2
RRD60P0-5/10-V4
RRD90P0-1/2-V1
RRD90P0-1/2-V2
RRD90P0-1/2-V4
RRD90P0-2/5-V1
RRD90P0-2/5-V2
RRD90P0-2/5-V4
RRD90P0-5/10-V1
RRD90P0-5/10-V2
RRD120P0-1/2-V1
RRD120P0-1/2-V2
RRD120P0-1/2-V4
RRD120P0-2/5-V1
RRD120P0-2/5-V2
RRD120P0-2/5-V4
RRD120P0-5/10-V1
RRD120P0-5/10-V2
RRD120P0-5/10-V4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Poles Rated Current
(A)
rate sensitivity current
(mA)
Contact Configuration Rated sensitivity current (maximum value)
(mA)
ZCT part dimensions (height) x (width) x (depth)
(mm)
ZCT (through type) hole diameter
(mm)
Conductor structure Control voltage
(V)

฿ 70,733.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) -36002002c500---200/220

฿ 85,846.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) -46002002c500---200/220

฿ 70,733.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) -38002002c500---200/220

฿ 91,916.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) -48002002c500---200/220

฿ 75,900.00

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) -310002002c500---200/220

฿ 119,616.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) -410002002c500---200/220

฿ 150,433.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) -312002002c500---200/220

฿ 196,766.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) -412002002c500---200/220

฿ 196,388.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) -316002002c500---200/220

฿ 239,166.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) -416002002c500---200/220

฿ 233,383.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) -320002002c500---200/220

฿ 280,943.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) -420002002c500---200/220

฿ 17,566.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--1002c20072x55x54φ25No conductor (through type)100/110

฿ 17,566.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--1002c20072x55x54φ25No conductor (through type)200/220

฿ 17,566.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--1001c20072x55x54φ25No conductor (through type)415

฿ 17,566.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--2002c50072x55x54φ25No conductor (through type)100/110

฿ 17,566.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--2002c50072x55x54φ25No conductor (through type)200/220

฿ 17,566.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--2001c50072x55x54φ25No conductor (through type)415

฿ 17,566.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--5002c100072x55x54φ25No conductor (through type)100/110

฿ 17,566.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--5002c100072x55x54φ25No conductor (through type)200/220

฿ 17,566.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--5001c100072x55x54φ25No conductor (through type)415

฿ 321,466.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) -330002002c500---200/220

฿ 370,383.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) -430002002c500---200/220

฿ 18,833.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--1002c200115x90x90φ40No conductor (through type)100/110

฿ 18,833.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--1002c200115x90x90φ40No conductor (through type)200/220

฿ 18,833.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--1001c200115x90x90φ40No conductor (through type)415

฿ 18,833.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--2002c500115x90x90φ40No conductor (through type)100/110

฿ 18,833.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--2002c500115x90x90φ40No conductor (through type)200/220

฿ 18,833.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--2001c500115x90x90φ40No conductor (through type)415

฿ 18,833.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--5002c1000115x90x90φ40No conductor (through type)100/110

฿ 18,833.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--5002c1000115x90x90φ40No conductor (through type)200/220

฿ 18,833.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--5001c1000115x90x90φ40No conductor (through type)415

฿ 22,583.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--1002c200145x120x90φ60No conductor (through type)100/110

฿ 22,583.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--1002c200145x120x90φ60No conductor (through type)200/220

฿ 22,583.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--1001c200145x120x90φ60No conductor (through type)415

฿ 22,583.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--2002c500145x120x90φ60No conductor (through type)100/110

฿ 22,583.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--2002c500145x120x90φ60No conductor (through type)200/220

฿ 22,583.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--2001c500145x120x90φ60No conductor (through type)415

฿ 22,583.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--5002c1000145x120x90φ60No conductor (through type)100/110

฿ 22,583.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--5002c1000145x120x90φ60No conductor (through type)200/220

฿ 22,583.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--5001c1000145x120x90φ60No conductor (through type)415

฿ 25,983.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--1002c200185x160x110φ90No conductor (through type)100/110

฿ 25,983.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--1002c200185x160x110φ90No conductor (through type)200/220

฿ 25,983.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--1001c200185x160x110φ90No conductor (through type)415

฿ 25,983.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--2002c500185x160x110φ90No conductor (through type)100/110

฿ 25,983.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--2002c500185x160x110φ90No conductor (through type)200/220

฿ 25,983.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--2001c500185x160x110φ90No conductor (through type)415

฿ 25,983.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--5002c1000185x160x110φ90No conductor (through type)100/110

฿ 25,983.33

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--5002c1000185x160x110φ90No conductor (through type)200/220

฿ 47,466.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--1002c200205x180x102φ120No conductor (through type)100/110

฿ 47,466.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--1002c200205x180x102φ120No conductor (through type)200/220

฿ 47,466.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--1001c200205x180x102φ120No conductor (through type)415

฿ 47,466.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--2002c500205x180x102φ120No conductor (through type)100/110

฿ 47,466.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--2002c500205x180x102φ120No conductor (through type)200/220

฿ 47,466.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--2001c500205x180x102φ120No conductor (through type)415

฿ 47,466.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--5002c1000205x180x102φ120No conductor (through type)100/110

฿ 47,466.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--5002c1000205x180x102φ120No conductor (through type)200/220

฿ 47,466.67

RELAY CONTROL BOARD 1 Piece(s) 76 Day(s) 10--5001c1000205x180x102φ120No conductor (through type)415

Loading...

  1. 1

Basic Information

Mounting Method Fasten With Screws Dimension height(mm) 83 Dimension width(mm) 105
Dimension depth(mm) 106.5 Connection Method Surface form Terminal shape Screw Fastening
Contact rated current (AC)(A) 5 Current sensitivity conversion function Available Operating time Delay type 0.2 to 2 seconds