(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Relay that detects leakage, and outputs contact.
· ZCT Line up of self contained type and separate type.
Part Number |
---|
BRR42H-31S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Poles | Rated Current (A) | rate sensitivity current (mA) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Contact Configuration | Contact rated current (AC) (A) | ZCT (through type) hole diameter (mm) | Conductor structure | Control voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,865.00 | RELAY CONTROL BOARD | 1 Piece(s) | 61 Day(s) | - | 3 | 400 | 200 | 280 | 190 | 128 | 1c | 5 | - | With conductor | 100/110 |
Loading...
Mounting Method | Fasten With Screws | Connection Method | Surface form | Terminal shape | Screw Fastening |
---|---|---|---|---|---|
Current sensitivity conversion function | NA | Operating time | 0.1 s or less |
Please check the type/dimensions/specifications of the part BRR42H-31S in the Leakage Protection Relay BRR Type (High Velocity Self Contained Type) series.
Part Number |
---|
BRR09N-02S |
BRR11N-01S |
BRR11N-02S |
BRR42H-32S |
BRR42H-34S |
BRR42H-42S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Number of Poles | Rated Current (A) | rate sensitivity current (mA) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Contact Configuration | Contact rated current (AC) (A) | ZCT (through type) hole diameter (mm) | Conductor structure | Control voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,263.34 | 1 Piece(s) | 76 Day(s) | 10 | - | - | 100 | 95 | 60 | 30 | 1a | 3 | φ10 | No conductor (through type) | 200/220 | ||
฿ 8,253.33 | 1 Piece(s) | 61 Day(s) | 10 | - | - | 30 | 110 | 70 | 35 | 1c | 3 | φ25 | No conductor (through type) | 100/110 | ||
฿ 8,253.33 | 1 Piece(s) | 61 Day(s) | 10 | - | - | 30 | 110 | 70 | 35 | 1c | 3 | φ25 | No conductor (through type) | 200/220 | ||
฿ 17,865.00 | 1 Piece(s) | 61 Day(s) | - | 3 | 400 | 200 | 280 | 190 | 128 | 1c | 5 | - | With conductor | 200/220 | ||
฿ 17,865.00 | 1 Piece(s) | 61 Day(s) | - | 3 | 400 | 200 | 280 | 190 | 128 | 1c | 5 | - | With conductor | 415 | ||
฿ 19,931.66 | 1 Piece(s) | 61 Day(s) | - | 4 | 400 | 200 | 280 | 190 | 128 | 1c | 5 | - | With conductor | 200/220 |
How can we improve?
How can we improve?