(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Used to reduce noise.
· Suppression effect is obtained at frequencies of roughly over 1MHz.
Part Number |
---|
ACL-40B |
ACL-74B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable wire size (4 passes each) (mm2) | Applicable wire size (2 × 2 passes) (mm2) |
---|---|---|---|---|---|---|---|
฿ 13,256.77 | INVERTER OPTION | 1 Piece(s) | 45 Day(s) | 2.0, 3.5, 5.5 | 8, 14 | ||
฿ 13,257.82 | INVERTER OPTION | 1 Piece(s) | 45 Day(s) | 8, 14 | 22, 38, 60, 5.5x2, 8x2, 14x2, 22x2 |
Loading...
Type | Zero-phase reactor | Applicable inverter series | Eco, Mini, Multi, MEGA |
---|
How can we improve?
How can we improve?