(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Circuit Breaker for Distribution Board Compact Twin Series from Fuji electric. - Frame size of compact twin series is 50AF. - 3 types of terminal structure are available, C type (Supply side: Screw type terminal, Load side: Screw type terminal), P type (Supply side: Plug-in type terminal, Load side: screw type terminal), Q type (Supply side: Plug-in type terminal, Load side: insertion type terminal). - No. of pole is 2 poles. - Rated current can select 3 values 15A, 20A and 30A.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated block capacity AC 200 V (kA) | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Rated Current (A) | Dimension height (mm) | Number of Elements | Pull-out phase | Alarm Contact |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,178.33 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2.5 | Available | 15 | 96 | 2 | - | - | ||
฿ 3,116.67 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2.5 | Available | 15 | 96 | 2 | - | 1 alarm contact | ||
฿ 1,178.33 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2.5 | Available | 20 | 96 | 2 | - | - | ||
฿ 3,116.67 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2.5 | Available | 20 | 96 | 2 | - | 1 alarm contact | ||
฿ 1,178.33 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2.5 | Available | 30 | 96 | 2 | - | - | ||
฿ 3,116.67 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2.5 | Available | 30 | 96 | 2 | - | 1 alarm contact | ||
฿ 826.67 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | - | 15 | 96 | 1 | - | - | ||
฿ 2,761.67 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | - | 15 | 96 | 1 | - | 1 alarm contact | ||
฿ 826.67 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | - | 20 | 96 | 1 | - | - | ||
฿ 2,761.67 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | - | 20 | 96 | 1 | - | 1 alarm contact | ||
฿ 826.67 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | - | 30 | 96 | 1 | - | - | ||
฿ 2,761.67 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | - | 30 | 96 | 1 | - | 1 alarm contact | ||
฿ 2,241.67 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2.5 | Available | 15 | 96 | 2 | R-T phase (AC200 V) | - | ||
฿ 4,176.67 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2.5 | Available | 15 | 96 | 2 | R-T phase (AC200 V) | 1 alarm contact | ||
฿ 2,241.67 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2.5 | Available | 20 | 96 | 2 | R-T phase (AC200 V) | - | ||
฿ 4,176.67 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2.5 | Available | 20 | 96 | 2 | R-T phase (AC200 V) | 1 alarm contact | ||
฿ 2,241.67 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2.5 | Available | 30 | 96 | 2 | R-T phase (AC200 V) | - | ||
฿ 4,176.67 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2.5 | Available | 30 | 96 | 2 | R-T phase (AC200 V) | 1 alarm contact | ||
฿ 1,853.33 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | - | 15 | 96 | 1 | N-R phase (AC100V) | - | ||
฿ 3,790.00 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | - | 15 | 96 | 1 | N-R phase (AC100V) | 1 alarm contact | ||
฿ 1,853.33 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | - | 20 | 96 | 1 | N-R phase (AC100V) | - | ||
฿ 3,790.00 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | - | 20 | 96 | 1 | N-R phase (AC100V) | 1 alarm contact | ||
฿ 1,853.33 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | - | 30 | 96 | 1 | N-R phase (AC100V) | - | ||
฿ 3,790.00 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | - | 30 | 96 | 1 | N-R phase (AC100V) | 1 alarm contact | ||
฿ 1,853.33 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | - | 15 | 96 | 1 | N-T phase (AC 100 V) | - | ||
฿ 3,790.00 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | - | 15 | 96 | 1 | N-T phase (AC 100 V) | 1 alarm contact | ||
฿ 1,853.33 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | - | 20 | 96 | 1 | N-T phase (AC 100 V) | - | ||
฿ 3,790.00 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | - | 20 | 96 | 1 | N-T phase (AC 100 V) | 1 alarm contact | ||
฿ 1,853.33 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | - | 30 | 96 | 1 | N-T phase (AC 100 V) | - | ||
฿ 3,790.00 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | - | 30 | 96 | 1 | N-T phase (AC 100 V) | 1 alarm contact | ||
฿ 2,881.67 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2.5 | Available | 15 | 110 | 2 | R-T phase (AC200 V) | - | ||
฿ 2,881.67 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | 2.5 | Available | 20 | 110 | 2 | R-T phase (AC200 V) | - | ||
฿ 2,443.33 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | - | 15 | 110 | 1 | N-R phase (AC100V) | - | ||
฿ 2,443.33 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | - | 20 | 110 | 1 | N-R phase (AC100V) | - | ||
฿ 2,443.33 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | - | 15 | 110 | 1 | N-T phase (AC 100 V) | - | ||
฿ 2,443.33 | CIRCIT BRAEAKER | 1 Piece(s) | 31 Day(s) | - | - | 20 | 110 | 1 | N-T phase (AC 100 V) | - |
Loading...
Ampere frame | 50AF | Rated block capacity AC 100 V(kA) | 5 | Number of Poles | 2 |
---|---|---|---|---|---|
Mounting Method | Fasten With Screws | Representative Standard | PSE | Dimension width(mm) | 25 |
Dimension depth(mm) | 76.5 | Model class (application) | For distribution board |
How can we improve?
How can we improve?