1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wiring Circuit Breaker L Series (Low Capacity) (L53BI/5)

CIRCIT BRAEAKER

Wiring Circuit Breaker L Series (Low Capacity) (L53BI/5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Instantaneous trip fixed type MCCB (Molded Case Circuit Breakers) L series from Fuji electric. - Frame size of breaker is 50. - No. of poles is 3 poles. - Rated break capacity: 42 kA at 500 VAC, 50 kA at 440 VAC and 100 kA at 230 VAC. - Optional accessories (Sold separately): External control handle (BZ-V20C, BZ-N20B), Short terminal cover (BZ-TS20B-3, BZ-TB20B-3), Handle lock cover (BZ-L20C), Single hole flat terminal (BZ-S20B-503), Mechanical interlock (BZ-M120C-3, BZ-M220C-3, BZ-M320C-3). -Trip button available.

Part Number
L53BI/5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated block capacity AC 400 V
(kA)
Rated Current
(A)
Representative Standard Dimension height
(mm)
Dimension depth
(mm)
Model class (application) Alarm Contact Auxiliary Contact

฿ 8,016.67

CIRCIT BRAEAKER 1 Piece(s) 90 Day(s) -5-13080Instant shut-off system--

Loading...

  1. 1

Basic Information

Ampere frame 50AF Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Number of Poles 3
Mounting Method Fasten With Screws Connection Method Surface form Dimension width(mm) 75

Please check the type/dimensions/specifications of the part L53BI/5 in the Wiring Circuit Breaker L Series (Low Capacity) series.

Products with similar specification

Part Number
L53BI/20
L53BI/30
L53BI/40
L53BM/0.7
L53BM/1.4
L53BM/2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated block capacity AC 400 V
(kA)
Rated Current
(A)
Representative Standard Dimension height
(mm)
Dimension depth
(mm)
Model class (application) Alarm Contact Auxiliary Contact

฿ 8,016.67

1 Piece(s) 90 Day(s) -20-13080Instant shut-off system--

฿ 8,016.67

1 Piece(s) 90 Day(s) -30-13080Instant shut-off system--

฿ 8,016.67

1 Piece(s) 90 Day(s) -40-13080Instant shut-off system--

฿ 8,016.67

1 Piece(s) 90 Day(s) 500.7PSE13080For electric motor protection--

฿ 8,016.67

1 Piece(s) 90 Day(s) 501.4PSE13080For electric motor protection--

฿ 8,016.67

1 Piece(s) 90 Day(s) 502PSE13080For electric motor protection--