1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

D-Series Auto-Breaker for Electrical Work (Low-Capacity) (D33D/4)

CIRCIT BRAEAKER

D-Series Auto-Breaker for Electrical Work (Low-Capacity) (D33D/4)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Auto-Breaker for Electrical Work (Low-Capacity) D Series from Mitsubishi electric. - Sensitivity current switching type can be set up to 1000mA (125AF or more). - Auxiliary switch (W) and alarm switch (K) can be attached to all models. - Possible to select 2 or 3 poles. - 3P products which below 225AF are both wiring protection and induction motor protection products. - A terminal cover with a sealing screw is standard equipment for all models. - 60-225A frames come standard with crimp terminals.

Part Number
D33D/4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Number of Poles Rated Current
(A)
Dimension width
(mm)
Number of Elements

฿ 2,068.33

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 30AF or less34753

Loading...

  1. 1

Basic Information

Rated block capacity AC 200 V(kA) 2.5 Mounting Method Fasten With Screws Connection Method Surface form
Representative Standard PSE Dimension height(mm) 120 Dimension depth(mm) 84
Model class (application) For electrical work

Please check the type/dimensions/specifications of the part D33D/4 in the D-Series Auto-Breaker for Electrical Work (Low-Capacity) series.

Products with similar specification

Part Number
D32D/30
D32D/5
D33D/1.4
D33D/5
D33D/8
D52D/40
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAmpere frame Number of Poles Rated Current
(A)
Dimension width
(mm)
Number of Elements

฿ 1,696.67

1 Piece(s) 61 Day(s) 30AF or less230502

฿ 1,696.67

1 Piece(s) 61 Day(s) 30AF or less25502

฿ 2,068.33

1 Piece(s) 61 Day(s) 30AF or less31.4753

฿ 2,068.33

1 Piece(s) 61 Day(s) 30AF or less35753

฿ 2,068.33

1 Piece(s) 61 Day(s) 30AF or less38753

฿ 2,291.67

1 Piece(s) 61 Day(s) 50AF240502