1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Form FAB/ELB Series Safety Breaker Type Wiring Circuit Breaker (Low Capacity)

Small Form FAB/ELB Series Safety Breaker Type Wiring Circuit Breaker (Low Capacity)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 358.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Small type breaker (Circuit breaker for wiring use) FAB/ELB series from Fuji electric. - Breaker sizes are small; their size is same as breaker which typically using at home. - Rated current are 3 types available 15A, 20A and 30A. - Can be select no. of poles, 1 or 2 poles. - Rated operating voltage can be select 2 types: AC100 or AC100/200. - Rated block capacity at AC 200 V is 1.5 kA - Breaker accessory, handle lock cover is sold separately. (Part no. BZ-L05B)

Part Number
FB31B-15SALE
FB31B-20SALE
FB32B-20
FB32B-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated block capacity AC 200 V
(kA)
Rated Current
(A)
Rated Operating Voltage
(V)
Number of Elements

฿ 358.33

฿ 215.11

CIRCIT BRAEAKER 1 Piece(s) Same day -15AC1001

฿ 358.33

฿ 215.11

CIRCIT BRAEAKER 1 Piece(s) Same day -20AC1001

฿ 516.67

CIRCIT BRAEAKER 1 Piece(s) Quote 1.520AC100/2002

฿ 530.00

CIRCIT BRAEAKER 1 Piece(s) Quote 1.530AC100/2002

Loading...

  1. 1

Basic Information

Rated block capacity AC 100 V(kA) 1.5 Number of Poles 2 Mounting Method Fasten With Screws
Dimension height(mm) 70 Dimension width(mm) 32 Dimension depth(mm) 55
Model class (application) Safety breaker