(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· An auto breaker (FAB) for overload protection of induction motors and over-current protection on electrical wires.
· RAM series product with a rated current of50A or less.
Part Number |
---|
BW50RAM-3P010 |
BW50RAM-3P012 |
BW50RAM-3P016 |
BW50RAM-3P024 |
BW50RAM-3P032 |
BW50RAM-3P040 |
BW50RAM-3P045 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Current (A) |
---|---|---|---|---|---|---|
฿ 5,123.33 ฿ 3,842.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | ||
฿ 5,123.33 ฿ 3,842.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 12 | ||
฿ 5,123.33 ฿ 3,842.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 16 | ||
฿ 5,123.33 ฿ 3,842.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 24 | ||
฿ 5,123.33 ฿ 3,842.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 32 | ||
฿ 5,123.33 ฿ 3,842.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 40 | ||
฿ 5,123.33 ฿ 3,842.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 45 |
Loading...
Ampere frame | 50AF | Rated block capacity AC 400 V(kA) | 10 | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available |
---|---|---|---|---|---|
Number of Poles | 3 | Mounting Method | DIN/Screw retention | Connection Method | Surface form |
Representative Standard | PSE / TUV / CCC | Dimension height(mm) | 100 | Dimension width(mm) | 75 |
Dimension depth(mm) | 84 | Model class (application) | For electric motor protection | Included equipment specifications | Lead wire system |
Number of Elements | 3 |
How can we improve?
How can we improve?