1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-TWIN Breaker BW Series RAG (50AF)

CIRCIT BRAEAKER

G-TWIN Breaker BW Series RAG (50AF)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,925.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· General purpose auto breaker for over-current protection of wires (FAB). RAG Series.

Part Number
BW50RAG-3P020K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,925.00

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s)

Loading...

  1. 1

Basic Information

Ampere frame 50AF Rated block capacity AC 400 V(kA) 10 Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available
Number of Poles 3 Rated Current(A) 20 Mounting Method DIN/Screw retention
Connection Method Surface form Representative Standard PSE / TUV / CCC Dimension height(mm) 100
Dimension width(mm) 75 Dimension depth(mm) 84 Model class (application) General wiring
Included equipment specifications Lead wire system Number of Elements 3 Warning Switch One standard

Please check the type/dimensions/specifications of the part BW50RAG-3P020K in the G-TWIN Breaker BW Series RAG (50AF) series.