(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Overload protection of induction motor and over-current protection of wire FAB, ELB; [EAM]
Part Number |
---|
BW50EAM-3P024 |
BW50EAM-3P032 |
BW50EAM-3P040 |
BW50EAM-3P045 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Current (A) |
---|---|---|---|---|---|---|
฿ 3,111.67 ฿ 2,333.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 24 | ||
฿ 3,111.67 ฿ 2,333.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 32 | ||
฿ 3,111.67 ฿ 2,333.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 40 | ||
฿ 3,111.67 ฿ 2,333.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 45 |
Loading...
Ampere frame | 50AF | Rated block capacity AC 400 V(kA) | 2.5/2 | Number of Poles | 3 |
---|---|---|---|---|---|
Dimension height(mm) | 100 | Dimension width(mm) | 75 | Dimension depth(mm) | 84 |
Specifications | Standard product | Rated block capacity AC 230 V(kA) | 5/3 |
How can we improve?
How can we improve?